How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | AE1: | 0.52 |
| RQ: | 10.01 in | BE: | 0.38 in |
| D: | 6.5 | B: | 14.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| BD: | 5.88 | AD: | 10.52 |
| F: | 6.38 | T: | 3 |
| AG: | 11.5 | V: | 4.18 in |
| FZ: | 0.33 in | AJ: | 5.88 |
| AK: | 4.5 | C: | 16.5 in |
| FA: | 11.13 in | AE2: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 6 | Output Diameter (in): | 3 in |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.571 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

