How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | B: | 14.5 |
| AJ: | 7.25 | FZ: | 0.33 in |
| T: | 3 | BF: | 0.53 |
| FA: | 11.13 in | C: | 16.5 in |
| AE2: | 0.52 | RQ: | 8.69 in |
| AE1: | 0.52 | F: | 6.38 |
| BD: | 9 | AD: | 10.52 |
| G: | 3.19 | V: | 4.18 in |
| AK: | 8.5 | AG: | 11.5 |
| LQ1: | 9.33 in |
Technical Specifications
| Center Distance (in): | 6 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.571 |
| Input Bore (C Face): | 1.125 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

