How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | FA: | 11.13 in |
| F: | 6.38 | D: | 6.5 |
| LQ1: | 9.33 in | AE2: | 0.52 |
| V: | 4.18 in | FZ: | 0.33 in |
| BE1: | 0.5 in | AD: | 10.52 |
| AJ: | 7.25 | RQ: | 8.69 in |
| BD: | 9 | AK: | 8.5 |
| AG: | 11.5 | AE1: | 0.52 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| T: | 3 | G: | 3.19 |
| BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.571 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

