How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.52 |
| FA: | 11.13 in | B: | 14.5 |
| BD: | 5.88 | FZ: | 0.33 in |
| RQ: | 10.01 in | G: | 3.19 |
| F: | 6.38 | V: | 4.18 in |
| LQ: | 10.45 in | AK: | 4.5 |
| AE1: | 0.52 | AJ: | 5.88 |
| D: | 6.5 | BF: | 0.41 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AD: | 10.52 | T: | 3 |
| AG: | 11.5 |
Technical Specifications
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.571 | Ratio: | 100:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

