How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| FA: | 11.13 in | T: | 3.188 |
| B: | 14.5 | AE1: | 0.52 |
| AG: | 11.5 | V: | 4.18 in |
| F: | 6.38 | G: | 3.19 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| C: | 16.5 in | BE1: | 0.5 in |
| D: | 6.5 | AK: | 8.5 |
| RQ: | 8.69 in | BD: | 9 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 2.571 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

