How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 9.94 in |
| BE1: | 0.5 in | AK: | 8.5 |
| B: | 14.5 | AD: | 10.52 |
| RQ: | 8.69 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.52 |
| T: | 3.188 | F: | 6.38 |
| D: | 6.5 | V: | 4.18 in |
| AG: | 11.5 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AE1: | 0.52 | G: | 3.19 |
| FA: | 11.13 in |
Technical Specifications
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.571 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

