How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BF: | 0.53 |
| AD: | 10.52 | RQ: | 8.69 in |
| V: | 4.18 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 6.5 |
| G: | 3.19 | BE1: | 0.5 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| C: | 16.5 in | Center Distance (in): | 6 in |
| T: | 3.188 | AG: | 11.5 |
| AE1: | 0.52 | LQ1: | 9.94 in |
| B: | 14.5 | BD: | 9 |
| F: | 6.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 2.571 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output RPM: | 17.5 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

