How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | FA: | 11.13 in |
| RQ: | 8.69 in | BF: | 0.53 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AK: | 8.5 | LQ1: | 9.33 in |
| AE1: | 0.52 | D: | 6.5 |
| BD: | 9 | AD: | 10.52 |
| F: | 6.38 | AE2: | 0.52 |
| V: | 4.18 in | B: | 14.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 16.5 in | G: | 3.19 |
| T: | 3.438 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.571 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

