How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | V: | 4.18 in |
| LQ1: | 9.94 in | AG: | 11.5 |
| AD: | 10.52 | T: | 3.438 |
| C: | 16.5 in | F: | 6.38 |
| AE2: | 0.52 | BE1: | 0.5 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| AE1: | 0.52 | G: | 3.19 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| BF: | 0.53 | B: | 14.5 |
| D: | 6.5 |
Technical Specifications
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 2.571 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 55 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

