How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AD: | 10.52 |
| G: | 3.19 | V: | 4.18 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| FA: | 11.13 in | C: | 16.5 in |
| FZ: | 0.33 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| B: | 14.5 | F: | 6.38 |
| BF: | 0.53 | RQ: | 8.69 in |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AE1: | 0.52 | T: | 3.438 |
| AG: | 11.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.571 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

