Grove Gear HMQ2600-15-1-2.000-250TC-L9
Part #:HMQ2600-15-1-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | C: | 16.5 in |
| F: | 6.38 | LQ1: | 9.94 in |
| FA: | 11.13 in | V: | 4.18 in |
| AJ: | 7.25 | D: | 6.5 |
| AG: | 11.5 | RQ: | 8.69 in |
| BD: | 9 | B: | 14.5 |
| BF: | 0.53 | T: | 2 |
| AK: | 8.5 | AD: | 10.52 |
| G: | 3.19 | AE1: | 0.52 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Model Code: | HMQ2600 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 17.622 | Output RPM: | 116.7 |
| Bore Code: | 32 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

