How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BE: | 0.38 in |
| AE1: | 0.52 | BD: | 5.88 |
| FA: | 11.13 in | AD: | 10.52 |
| AG: | 11.5 | F: | 6.38 |
| T: | 2 | G: | 3.19 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | D: | 6.5 |
| LQ: | 10.45 in | B: | 14.5 |
| C: | 16.5 in | AJ: | 5.88 |
| RQ: | 10.01 in | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 17.622 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

