How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | V: | 4.18 in |
| AJ: | 5.88 | AD: | 10.52 |
| BF: | 0.41 | D: | 6.5 |
| T: | 2 | RQ: | 10.01 in |
| AE1: | 0.52 | AG: | 11.5 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| AK: | 4.5 | F: | 6.38 |
| C: | 16.5 in | B: | 14.5 |
| BE: | 0.38 in | FA: | 11.13 in |
| LQ: | 10.45 in | BD: | 5.88 |
| AE2: | 0.52 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 17.622 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

