How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | LQ: | 10.45 in |
| AE1: | 0.52 | AJ: | 5.88 |
| C: | 16.5 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| BF: | 0.41 | FA: | 11.13 in |
| AD: | 10.52 | B: | 14.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| AE2: | 0.52 | AK: | 4.5 |
| V: | 4.18 in | BD: | 5.88 |
| RQ: | 10.01 in | T: | 2.188 |
| F: | 6.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.188 in |
| Output RPM: | 116.7 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 17.622 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

