How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | RQ: | 8.69 in |
| AE1: | 0.52 | T: | 2.188 |
| V: | 4.18 in | BF: | 0.53 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AD: | 10.52 | B: | 14.5 |
| C: | 16.5 in | BD: | 9 |
| F: | 6.38 | AG: | 11.5 |
| G: | 3.19 | AE2: | 0.52 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| D: | 6.5 |
Technical Specifications
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 116.7 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 17.622 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

