How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | RQ: | 8.69 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | F: | 6.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.19 | AE1: | 0.52 |
| AE2: | 0.52 | FZ: | 0.33 in |
| LQ1: | 9.33 in | D: | 6.5 |
| AG: | 11.5 | C: | 16.5 in |
| V: | 4.18 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | B: | 14.5 |
| AD: | 10.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 17.622 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

