How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AG: | 11.5 |
| AD: | 10.52 | B: | 14.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| AE1: | 0.52 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| FA: | 11.13 in | RQ: | 8.69 in |
| V: | 4.18 in | F: | 6.38 |
| AJ: | 7.25 | C: | 16.5 in |
| T: | 2.188 | BE1: | 0.5 in |
| D: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 17.622 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

