How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | BE1: | 0.5 in |
| C: | 16.5 in | F: | 6.38 |
| BF: | 0.53 | FZ: | 0.33 in |
| B: | 14.5 | BD: | 9 |
| AE1: | 0.52 | FA: | 11.13 in |
| T: | 2.188 | D: | 6.5 |
| LQ1: | 9.94 in | G: | 3.19 |
| AK: | 8.5 | AE2: | 0.52 |
| V: | 4.18 in | AG: | 11.5 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 15:1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 17.622 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

