How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE1: | 0.52 |
| F: | 6.38 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 10.45 in |
| RQ: | 10.01 in | T: | 2.188 |
| C: | 16.5 in | B: | 14.5 |
| AG: | 11.5 | AK: | 4.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| AE2: | 0.52 | D: | 6.5 |
| AJ: | 5.88 | AD: | 10.52 |
| BD: | 5.88 | FZ: | 0.33 in |
| V: | 4.18 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Bore Code: | 35 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Center Distance (in): | 6 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 17.622 |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

