How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | BE: | 0.38 in |
| RQ: | 10.01 in | G: | 3.19 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AD: | 10.52 | B: | 14.5 |
| AJ: | 5.88 | T: | 2.188 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| BF: | 0.41 | AG: | 11.5 |
| LQ: | 10.45 in | C: | 16.5 in |
| BD: | 5.88 | F: | 6.38 |
| AK: | 4.5 | AE1: | 0.52 |
| AE2: | 0.52 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 17.622 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Bore Code: | 35 | Product Type: | Right Angle |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

