How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AK: | 4.5 |
| RQ: | 10.01 in | FA: | 11.13 in |
| AE1: | 0.52 | G: | 3.19 |
| AG: | 11.5 | AE2: | 0.52 |
| AJ: | 5.88 | T: | 2.25 |
| BE: | 0.38 in | AD: | 10.52 |
| BD: | 5.88 | FZ: | 0.33 in |
| D: | 6.5 | V: | 4.18 in |
| LQ: | 10.45 in | BF: | 0.41 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 17.622 |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

