How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 9.33 in |
| T: | 2.25 | BE1: | 0.5 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| BF: | 0.53 | AD: | 10.52 |
| AE1: | 0.52 | V: | 4.18 in |
| FA: | 11.13 in | F: | 6.38 |
| B: | 14.5 | AG: | 11.5 |
| FZ: | 0.33 in | BD: | 9 |
| D: | 6.5 | RQ: | 8.69 in |
| C: | 16.5 in | AK: | 8.5 |
| AE2: | 0.52 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 17.622 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

