Grove Gear HMQ2600-15-1-2.250-250TC-L3
Part #:HMQ2600-15-1-2.250-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | BF: | 0.53 |
| C: | 16.5 in | LQ1: | 9.94 in |
| D: | 6.5 | AE1: | 0.52 |
| V: | 4.18 in | BE1: | 0.5 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| B: | 14.5 | BD: | 9 |
| AD: | 10.52 | AE2: | 0.52 |
| AK: | 8.5 | FA: | 11.13 in |
| AG: | 11.5 | T: | 2.25 |
| AJ: | 7.25 | FZ: | 0.33 in |
| G: | 3.19 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 6 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 17.622 |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Ratio: | 15:1 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

