How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BD: | 5.88 |
| RQ: | 10.01 in | G: | 3.19 |
| AE1: | 0.52 | BE: | 0.38 in |
| FZ: | 0.33 in | V: | 4.18 in |
| AE2: | 0.52 | AG: | 11.5 |
| T: | 2.438 | FA: | 11.13 in |
| AD: | 10.52 | F: | 6.38 |
| LQ: | 10.45 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| B: | 14.5 | D: | 6.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 17.622 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Bore Code: | 39 | Output RPM: | 116.7 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Ratio: | 15:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

