How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | C: | 16.5 in |
| D: | 6.5 | G: | 3.19 |
| B: | 14.5 | Center Distance (in): | 6 in |
| BF: | 0.41 | AG: | 11.5 |
| T: | 2.438 | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 10.45 in |
| BD: | 5.88 | RQ: | 10.01 in |
| FA: | 11.13 in | AE2: | 0.52 |
| AD: | 10.52 | V: | 4.18 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 116.7 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 17.622 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

