How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | F: | 6.38 |
| C: | 16.5 in | AG: | 11.5 |
| AD: | 10.52 | B: | 14.5 |
| AJ: | 7.25 | RQ: | 8.69 in |
| AE1: | 0.52 | V: | 4.18 in |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| BF: | 0.53 | G: | 3.19 |
| T: | 2.438 | AE2: | 0.52 |
| FA: | 11.13 in | LQ1: | 9.33 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 17.622 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

