How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| F: | 6.38 | RQ: | 8.69 in |
| BE1: | 0.5 in | AG: | 11.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| BF: | 0.53 | G: | 3.19 |
| V: | 4.18 in | C: | 16.5 in |
| FZ: | 0.33 in | AD: | 10.52 |
| LQ1: | 9.33 in | T: | 2.438 |
| B: | 14.5 | AK: | 8.5 |
| AJ: | 7.25 | D: | 6.5 |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 17.622 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 15:1 |
| Assembly: | HMQ-1 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

