How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | RQ: | 8.69 in |
| AJ: | 7.25 | AD: | 10.52 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| BD: | 9 | B: | 14.5 |
| V: | 4.18 in | D: | 6.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| F: | 6.38 | FZ: | 0.33 in |
| G: | 3.19 | BF: | 0.53 |
| AE1: | 0.52 | AE2: | 0.52 |
| LQ1: | 9.94 in | AG: | 11.5 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 17.622 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

