How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | FA: | 11.13 in |
| F: | 6.38 | AK: | 8.5 |
| B: | 14.5 | AJ: | 7.25 |
| AG: | 11.5 | C: | 16.5 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| LQ1: | 9.33 in | BF: | 0.53 |
| D: | 6.5 | FZ: | 0.33 in |
| V: | 4.18 in | T: | 2.5 |
| AE1: | 0.52 | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 17.622 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

