How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AE2: | 0.52 |
| AK: | 4.5 | BE: | 0.38 in |
| B: | 14.5 | AE1: | 0.52 |
| T: | 2.938 | F: | 6.38 |
| G: | 3.19 | AG: | 11.5 |
| FA: | 11.13 in | AD: | 10.52 |
| BF: | 0.41 | D: | 6.5 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| BD: | 5.88 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | AJ: | 5.88 |
| V: | 4.18 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 17.622 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

