How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AD: | 10.52 | AG: | 11.5 |
| RQ: | 8.69 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | T: | 2.938 |
| BE1: | 0.5 in | G: | 3.19 |
| D: | 6.5 | FA: | 11.13 in |
| B: | 14.5 | V: | 4.18 in |
| C: | 16.5 in | AE2: | 0.52 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| F: | 6.38 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 17.622 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 47 | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

