How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | T: | 2.938 |
| RQ: | 8.69 in | AD: | 10.52 |
| F: | 6.38 | AK: | 8.5 |
| FA: | 11.13 in | V: | 4.18 in |
| AG: | 11.5 | C: | 16.5 in |
| D: | 6.5 | AE2: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| BD: | 9 | Center Distance (in): | 6 in |
| G: | 3.19 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| B: | 14.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 17.622 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

