How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | D: | 6.5 |
| T: | 2.938 | LQ1: | 9.33 in |
| B: | 14.5 | V: | 4.18 in |
| AK: | 8.5 | AE1: | 0.52 |
| Center Distance (in): | 6 in | BD: | 9 |
| FA: | 11.13 in | AD: | 10.52 |
| AG: | 11.5 | BF: | 0.53 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| FZ: | 0.33 in | G: | 3.19 |
| AJ: | 7.25 | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 17.622 | Service Factor: | 1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Bore Code: | 47 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

