Grove Gear HMQ2600-15-1-2.938-250TC-L3
Part #:HMQ2600-15-1-2.938-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ1: | 9.94 in |
| F: | 6.38 | T: | 2.938 |
| AJ: | 7.25 | AD: | 10.52 |
| AG: | 11.5 | G: | 3.19 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AK: | 8.5 | D: | 6.5 |
| AE1: | 0.52 | FA: | 11.13 in |
| BE1: | 0.5 in | BD: | 9 |
| RQ: | 8.69 in | B: | 14.5 |
| BF: | 0.53 | C: | 16.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 17.622 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

