How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.52 |
| AG: | 11.5 | BF: | 0.53 |
| F: | 6.38 | RQ: | 8.69 in |
| D: | 6.5 | V: | 4.18 in |
| G: | 3.19 | AE1: | 0.52 |
| AD: | 10.52 | FZ: | 0.33 in |
| FA: | 11.13 in | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| T: | 3 | Center Distance (in): | 6 in |
| C: | 16.5 in |
Technical Specifications
| Ratio Range: | 15:1 | Bore Code: | 48 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 17.622 |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

