Grove Gear HMQ2600-15-1-3.000-210TC-L1
Part #:HMQ2600-15-1-3.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | FZ: | 0.33 in |
| RQ: | 8.69 in | AG: | 11.5 |
| C: | 16.5 in | LQ1: | 9.33 in |
| BD: | 9 | V: | 4.18 in |
| G: | 3.19 | FA: | 11.13 in |
| D: | 6.5 | AE1: | 0.52 |
| T: | 3 | B: | 14.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 6.38 | AE2: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 17.622 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Model Code: | HMQ2600 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Bore Code: | 48 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Output RPM: | 116.7 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

