Grove Gear HMQ2600-15-1-3.000-210TC-L4
Part #:HMQ2600-15-1-3.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AD: | 10.52 |
| V: | 4.18 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| F: | 6.38 | LQ1: | 9.33 in |
| FA: | 11.13 in | T: | 3 |
| D: | 6.5 | Center Distance (in): | 6 in |
| B: | 14.5 | RQ: | 8.69 in |
| AG: | 11.5 | AE1: | 0.52 |
| BD: | 9 | C: | 16.5 in |
| G: | 3.19 |
Technical Specifications
| Bore Code: | 48 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Ratio Range: | 15:1 | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 17.622 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

