Grove Gear HMQ2600-15-1-3.000-250TC-L3
Part #:HMQ2600-15-1-3.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AJ: | 7.25 |
| FA: | 11.13 in | RQ: | 8.69 in |
| AK: | 8.5 | AG: | 11.5 |
| AE1: | 0.52 | V: | 4.18 in |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.19 | B: | 14.5 |
| AE2: | 0.52 | F: | 6.38 |
| D: | 6.5 | BD: | 9 |
| T: | 3 | C: | 16.5 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| LQ1: | 9.94 in |
Technical Specifications
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 17.622 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

