Grove Gear HMQ2600-15-1-3.000-250TC-L4
Part #:HMQ2600-15-1-3.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 6.5 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| AE1: | 0.52 | LQ1: | 9.94 in |
| V: | 4.18 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AJ: | 7.25 |
| AG: | 11.5 | F: | 6.38 |
| AE2: | 0.52 | B: | 14.5 |
| BD: | 9 | C: | 16.5 in |
| T: | 3 | AK: | 8.5 |
| AD: | 10.52 | FZ: | 0.33 in |
| G: | 3.19 |
Technical Specifications
| Output RPM: | 116.7 | Assembly: | HMQ-1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Model Code: | HMQ2600 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 17.622 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

