How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | B: | 14.5 |
| RQ: | 10.01 in | BD: | 5.88 |
| FA: | 11.13 in | BF: | 0.41 |
| C: | 16.5 in | AJ: | 5.88 |
| D: | 6.5 | V: | 4.18 in |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 6.38 | AE1: | 0.52 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| G: | 3.19 | T: | 3.188 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AG: | 11.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 17.622 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

