How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 6.38 |
| FA: | 11.13 in | BE1: | 0.5 in |
| C: | 16.5 in | G: | 3.19 |
| RQ: | 8.69 in | AE2: | 0.52 |
| FZ: | 0.33 in | T: | 3.188 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| AD: | 10.52 | AK: | 8.5 |
| LQ1: | 9.33 in | B: | 14.5 |
| AE1: | 0.52 | BD: | 9 |
| V: | 4.18 in | D: | 6.5 |
| AG: | 11.5 |
Technical Specifications
| Bore Code: | 51 | Output RPM: | 116.7 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 17.622 |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

