How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AG: | 11.5 |
| FA: | 11.13 in | V: | 4.18 in |
| AE1: | 0.52 | C: | 16.5 in |
| G: | 3.19 | BF: | 0.53 |
| T: | 3.188 | D: | 6.5 |
| FZ: | 0.33 in | B: | 14.5 |
| BD: | 9 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| AJ: | 7.25 | F: | 6.38 |
| RQ: | 8.69 in | AK: | 8.5 |
| AE2: | 0.52 |
Technical Specifications
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 17.622 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

