How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | F: | 6.38 |
| AJ: | 5.88 | B: | 14.5 |
| FA: | 11.13 in | RQ: | 10.01 in |
| AE2: | 0.52 | V: | 4.18 in |
| BF: | 0.41 | G: | 3.19 |
| FZ: | 0.33 in | AK: | 4.5 |
| Center Distance (in): | 6 in | BE: | 0.38 in |
| AE1: | 0.52 | C: | 16.5 in |
| D: | 6.5 | LQ: | 10.45 in |
| AG: | 11.5 | BD: | 5.88 |
| AD: | 10.52 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 17.622 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Model Code: | HMQ2600 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

