How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE2: | 0.52 |
| AK: | 8.5 | AE1: | 0.52 |
| V: | 4.18 in | FZ: | 0.33 in |
| BF: | 0.53 | D: | 6.5 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| F: | 6.38 | C: | 16.5 in |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| RQ: | 8.69 in | AG: | 11.5 |
| T: | 3.438 | B: | 14.5 |
| AD: | 10.52 | G: | 3.19 |
| BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Output Key: | 7/8 X 4.00 |
| Output RPM: | 116.7 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 17.622 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

