How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FA: | 11.13 in |
| BD: | 9 | B: | 14.5 |
| RQ: | 8.69 in | C: | 16.5 in |
| LQ1: | 9.33 in | AK: | 8.5 |
| G: | 3.19 | F: | 6.38 |
| T: | 3.438 | BE1: | 0.5 in |
| AE2: | 0.52 | D: | 6.5 |
| AD: | 10.52 | FZ: | 0.33 in |
| AJ: | 7.25 | V: | 4.18 in |
| AE1: | 0.52 | AG: | 11.5 |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 17.622 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

