Grove Gear HMQ2600-15-1-3.438-250TC-L1
Part #:HMQ2600-15-1-3.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | V: | 4.18 in |
| AJ: | 7.25 | AG: | 11.5 |
| BD: | 9 | AE1: | 0.52 |
| FZ: | 0.33 in | G: | 3.19 |
| D: | 6.5 | T: | 3.438 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| F: | 6.38 | RQ: | 8.69 in |
| AE2: | 0.52 | B: | 14.5 |
| AK: | 8.5 | AD: | 10.52 |
| BF: | 0.53 | C: | 16.5 in |
| FA: | 11.13 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 17.622 | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

