Grove Gear HMQ2600-15-1-3.438-250TC-L2
Part #:HMQ2600-15-1-3.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | AE2: | 0.52 |
| D: | 6.5 | FZ: | 0.33 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| F: | 6.38 | AD: | 10.52 |
| BF: | 0.53 | LQ1: | 9.94 in |
| BD: | 9 | T: | 3.438 |
| FA: | 11.13 in | AK: | 8.5 |
| B: | 14.5 | V: | 4.18 in |
| C: | 16.5 in | G: | 3.19 |
| AG: | 11.5 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 17.622 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

