Grove Gear HMQ2600-15-1-3.438-250TC-L9
Part #:HMQ2600-15-1-3.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | D: | 6.5 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| AD: | 10.52 | FA: | 11.13 in |
| T: | 3.438 | AK: | 8.5 |
| BF: | 0.53 | G: | 3.19 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | B: | 14.5 |
| AE1: | 0.52 | BD: | 9 |
| AJ: | 7.25 | AG: | 11.5 |
| AE2: | 0.52 | FZ: | 0.33 in |
| C: | 16.5 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Assembly: | HMQ-1 |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Output Key: | 7/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 17.622 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Ratio: | 15:1 | Bore Code: | 55 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

