How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| Center Distance (in): | 6 in | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 6.5 | LQ1: | 9.33 in |
| FZ: | 0.33 in | F: | 6.38 |
| AG: | 11.5 | RQ: | 8.69 in |
| AJ: | 7.25 | FA: | 11.13 in |
| AE2: | 0.52 | B: | 14.5 |
| AE1: | 0.52 | T: | 2 |
| V: | 4.18 in | BE1: | 0.5 in |
| C: | 16.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Bore Code: | 32 |
| Assembly: | HMQ-2 | Ratio: | 15:1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.125 |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 17.622 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

