How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 10.52 |
| F: | 6.38 | AE1: | 0.52 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| RQ: | 8.69 in | C: | 16.5 in |
| BF: | 0.53 | V: | 4.18 in |
| BD: | 9 | D: | 6.5 |
| AG: | 11.5 | T: | 2 |
| B: | 14.5 | G: | 3.19 |
| LQ1: | 9.33 in | FA: | 11.13 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 17.622 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Motor Frame Size: | 180TC | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

